IESNA:LM-63-2002
[TEST]P953916
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35469
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4161.6 5210.7 6159.1 6893.3 7492 7830.7 7990 8046.8 8334.2 8949.4
9965.5 11249 12512.3 13521.1 14403.6 15209.2 15718.2 15848.2 15535.1 14742.3
13142.1 10375.7 8564.9 7173.4 5681.3 3996.8 2627.3 1841.9 1437.2 1241.3
1126 946.6 801.9 278.3 135.5 22 0
4161.6 5247.3 6204.9 6951.9 7501.2 7872.8 8063.2 8116.3 8354.4 8909.1
9848.4 11106.2 12345.7 13389.3 14281 15086.5 15690.7 15908.6 15709 15037.1
13700.6 11144.6 8910.9 7482.9 6009 4357.5 2865.3 1933.4 1483 1285.3
1137 961.2 809.3 344.2 144.6 27.5 0
4161.6 5201.6 6140.8 6895.1 7482.9 7909.4 8145.6 8246.3 8433.1 8931.1
9731.2 10848 12038.1 13087.2 13934.9 14612.3 15247.7 15557.1 15478.4 14941.9
13867.2 12111.3 9654.3 7940.6 6477.7 4877.5 3257.2 2164.1 1600.2 1329.2
1173.6 1021.6 875.2 668.3 340.5 40.3 0
4161.6 5201.6 6113.3 6865.8 7493.8 7975.4 8297.6 8466 8641.8 9026.3
9621.3 10487.3 11516.3 12503.2 13297.8 13949.6 14497 14940.1 15059.1 14883.3
14237 13037.8 11353.4 9359.5 7482.9 5814.9 4066.4 2603.5 1776 1351.2
1166.3 1012.5 864.2 688.4 483.4 188.6 0
4161.6 5047.8 5932.1 6704.7 7367.5 7953.4 8420.3 8729.7 8927.4 9231.4
9725.7 10361 11183.1 12019.8 12772.3 13420.4 13947.7 14416.4 14749.7 14839.4
14661.8 14116.2 13057.9 11457.7 9588.4 7678.8 5721.5 3771.6 2369.2 1589.2
1212 1076.6 935.6 714 481.5 150.1 0
4161.6 4967.2 5765.5 6518 7213.7 7858.2 8444.1 8907.3 9222.2 9517
9886.8 10417.8 11033 11763.5 12499.5 13231.9 13854.4 14341.4 14709.4 15013.3
15249.5 15170.8 14839.4 14086.9 12786.9 11102.5 8936.6 6853 4608.4 2845.2
1845.5 1261.5 913.6 552.9 278.3 73.2 0
4161.6 4813.4 5507.3 6215.9 6904.3 7579.9 8231.7 8812.1 9293.6 9679.9
10071.7 10500.2 10970.7 11556.6 12228.5 12990.2 13773.8 14530 15200.1 15789.6
16326.1 16915.6 17181.1 17345.9 17309.2 16562.2 15136 12863.8 9857.5 6677.3
3854 2001.2 1021.6 589.5 287.4 98.9 0
4161.6 4696.2 5252.8 5860.7 6490.5 7085.5 7724.5 8345.2 8942.1 9469.4
9996.7 10485.5 10928.6 11406.5 11908.1 12446.4 13070.7 13777.5 14550.1 15370.3
16265.6 17550.9 18589 19222.5 19943.9 20465.7 20533.4 19832.2 18008.6 15057.2
10970.7 7080.1 3608.7 1472 525.5 102.5 0
4161.6 4485.7 4877.5 5331.6 5829.6 6356.9 6893.3 7424.3 7949.7 8489.8
9055.6 9579.2 10148.6 10743.7 11362.5 11983.2 12671.6 13444.2 14299.3 15267.8
16399.3 18114.8 19817.6 20983.8 22472.4 24224.5 26099.4 27349.9 27082.5 24565.1
19381.8 12565.4 5329.7 1627.7 512.6 106.2 0
4161.6 4449.1 4839 5256.5 5727 6225 6734 7241.2 7742.8 8251.8
8753.5 9273.5 9822.7 10417.8 11033 11671.9 12382.3 13167.8 14046.6 15048.1
16177.8 17994 19709.5 20972.9 22563.9 24473.5 26520.5 27824.1 27576.9 24900.1
19266.5 11781.8 4515 1246.8 402.8 91.5 0
4161.6 4309.9 4511.3 4782.3 5110 5467 5827.7 6206.7 6598.5 6994
7393.1 7805.1 8220.7 8660.1 9132.5 9632.3 10181.6 10804.1 11554.8 12411.6
13455.2 15114 16371.8 17613.2 19127.3 20949.1 22659.1 23400.6 22626.2 19672.9
14522.6 8083.4 2330.7 488.8 162.9 36.6 0
4161.6 4207.4 4320.9 4483.9 4709.1 4952.6 5218 5490.8 5767.3 6062.1
6349.5 6626 6911.6 7195.4 7495.7 7812.4 8145.6 8550.3 9019 9626.8
10505.7 11596.9 12340.2 13171.4 14165.6 15249.5 15989.2 15731 14438.4 12014.3
8676.6 4439.9 1448.2 432.1 148.3 34.8 0
4161.6 4115.8 4132.3 4207.4 4330.1 4456.4 4623 4787.8 4950.7 5121
5269.3 5403 5514.6 5617.2 5688.6 5734.4 5780.1 5811.2 5862.5 5981.5
6267.1 6435.6 6466.7 6529 6626 6713.9 6474 5714.2 4630.3 3431.1
2332.6 1321.9 662.8 280.1 135.5 47.6 0
4161.6 3923.6 3782.6 3709.4 3702.1 3731.4 3780.8 3835.7 3874.2 3898
3896.1 3850.4 3779 3678.3 3544.6 3381.7 3185.8 2982.5 2795.8 2621.8
2442.4 2283.1 2149.5 2039.6 1944.4 1847.4 1726.5 1563.6 1338.4 1036.3
754.3 554.8 384.5 247.2 141 40.3 0
4161.6 3746 3487.8 3374.3 3346.9 3370.7 3421.9 3476.9 3504.3 3497
3458.6 3390.8 3291.9 3169.3 3026.5 2880 2728 2576.1 2425.9 2261.2
2094.5 1944.4 1834.6 1768.6 1743 1746.7 1743 1691.7 1565.4 1354.9
1030.8 710.4 498 327.7 162.9 36.6 0
4161.6 3606.9 3295.6 3172.9 3178.4 3248 3324.9 3374.3 3378 3345
3281 3189.4 3081.4 2956.9 2825.1 2695.1 2557.8 2413.1 2264.8 2127.5
2023.1 1933.4 1873 1834.6 1801.6 1763.1 1702.7 1640.5 1563.6 1440.9
1254.2 985 646.3 357 170.3 36.6 0
4161.6 3473.2 3152.8 3070.4 3121.7 3216.9 3291.9 3328.6 3313.9 3257.2
3169.3 3064.9 2944.1 2825.1 2698.7 2576.1 2491.8 2391.1 2264.8 2164.1
2096.4 2006.7 1865.7 1754 1680.8 1609.4 1536.1 1462.9 1397 1336.6
1265.1 1149.8 941.1 721.4 422.9 102.5 0
4161.6 3398.1 3077.7 3032 3119.8 3211.4 3286.4 3308.4 3273.6 3183.9
3075.9 2953.2 2821.4 2704.2 2603.5 2546.8 2479 2409.5 2341.7 2191.6
2057.9 1951.7 1845.5 1746.7 1644.1 1554.4 1466.5 1386 1301.8 1204.7
1109.5 1023.5 897.1 774.5 541.9 210.6 0
4161.6 3334.1 3030.1 3024.6 3121.7 3209.6 3275.5 3282.8 3229.7 3132.7
3010 2874.5 2753.7 2642 2566.9 2502.8 2420.4 2308.8 2209.9 2090.9
1999.3 1896.8 1796.1 1704.6 1627.7 1548.9 1464.7 1378.7 1278 1166.3
1043.6 935.6 796.4 602.4 399.1 166.6 0
4161.6 3297.4 3006.3 3022.8 3129 3215 3273.6 3262.6 3194.9 3079.6
2936.7 2803.1 2689.6 2603.5 2563.2 2466.2 2316.1 2142.1 2072.6 2014
1909.6 1829.1 1759.5 1657 1580.1 1519.6 1440.9 1347.5 1235.9 1113.2
979.5 920.9 792.8 518.1 377.2 230.7 0
4161.6 3290.1 2991.7 3024.6 3130.8 3218.7 3271.8 3257.2 3174.8 3044.8
2900.1 2768.3 2656.6 2603.5 2541.3 2418.6 2198.9 2054.3 2017.6 1946.2
1854.7 1755.8 1662.4 1591 1547.1 1508.7 1437.2 1349.4 1243.2 1120.5
990.5 1023.5 816.6 545.6 415.6 153.8 0
4161.6 3290.1 2989.8 3030.1 3132.7 3220.5 3270 3262.6 3182.1 3046.6
2900.1 2766.5 2654.8 2605.4 2535.8 2411.3 2182.4 2056.1 2026.8 1944.4
1849.2 1741.2 1664.3 1569.1 1556.3 1508.7 1435.4 1349.4 1250.5 1118.7
994.2 1008.8 701.2 563.9 410.1 148.3 0
